SOT1860-1: VFBGA64 | NXP Semiconductors

SOT1860-1: VFBGA64


Overview

plastic very thin fine-pitch ball grid array package; 64 balls
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VFBGA64 surface mount bottom VFBGA 4 x 4 x 0.8 64 plastic
Manufacture Code Reference Codes Issue Date
SOT1860 2016-05-18
Part Description Quick access
NFC Plug and Play Controller with Integrated Firmware and NCI Interface. This version adds support for Apple ECP.
NFC Plug and Play Controller with Integrated Firmware and NCI Interface
NFC Plug and Play Controller with Integrated Firmware and NCI Interface. This version adds support for Apple ECP.
NFC Plug and Play Controller with Integrated Firmware and NCI Interface