SOT949-4: HVQFN56 | NXP Semiconductors

SOT949-4: HVQFN56


Overview

HVQFN56, plastic, thermal enhanced very thin quad flatpack; no leads; 56 terminals; 0.4 mm pitch; 7 mm x 7 mm x 0.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN56 surface mount quad HVQFN 7 x 7 x 0.9 56 plastic
Manufacture Code Reference Codes Issue Date
98ASA00712 2017-06-11
Part Description Quick access
Power Management IC, Multi channel, 8 DC/DC or 5 DC/DC SW Reg, QFN 56
Power Management IC, Multi channel, 8 DC/DC or 5 DC/DC SW Reg, QFN 56