SOT1092-2(DD): HVQFN36 | NXP Semiconductors

SOT1092-2(DD): HVQFN36


Overview

plastic thermal enhanced very thin quad flat package; no leads; dimple wettable flank; 36 terminals; 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN36 surface mount quad HVQFN 6 x 6 x 0.85 36 plastic
Manufacture Code Reference Codes Issue Date
98ASA01179D 2018-01-09
Part Description Quick access
MACsec enabled ASIL B Complaint Automotive Ethernet 100BASE-T1 PHY Transceiver with SGMII support
MACsec enabled ASIL B Complaint Automotive Ethernet 100BASE-T1 PHY Transceiver with MII/RMII/RGMII support
MACsec enabled ASIL B Complaint Automotive Ethernet 1000BASE-T1 PHY Transceiver with RGMII support
MACsec enabled ASIL B Complaint Automotive Ethernet 1000BASE-T1 PHY Transceiver with SGMII support
ASIL B Compliant Automotive Ethernet 1000BASE-T1 PHY Transceiver with SGMII support
ASIL B Compliant Automotive Ethernet 1000BASE-T1 PHY Transceiver with RGMII support