SOT1594-1: HVQFN24 | NXP Semiconductors

SOT1594-1: HVQFN24


Overview

HVQFN24, plastic, thermal enhanced very thin quad flat package; no leads; 24 terminals; 0.65 mm pitch; 5 mm x 5 mm x 0.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN24 surface mount quad HVQFN 5 x 5 x 0.9 24 plastic
Manufacture Code Reference Codes Issue Date
98ASA00734D 2016-01-12
Part Description Quick access
S08QB 8-bit MCU, S08 core, 4KB Flash, 20MHz, QFN 24
S08QB 8-bit MCU, S08 core, 8KB Flash, 20MHz, QFN 24