SOT2102-1: HVQFN72 | NXP Semiconductors

SOT2102-1: HVQFN72


Overview

HVQFN72, thermal enhanced very thin quad flat package, no leads, 72 terminals, 0.5 mm pitch, 10 mm x 10 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN72 surface mount quad HVQFN 10 x 10 x 0.85 72 plastic
Manufacture Code Reference Codes Issue Date
MV-A300562-00 2014-03-13
Part Description Quick access