SOT617-11: HVQFN32 | NXP Semiconductors

SOT617-11: HVQFN32


Overview

HVQFN32, plastic thermal enhanced very thin quad flat package; no leads; 32 terminals, 0.5 mm pitch, 5 mm x 5 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN32 surface mount quad HVQFN 5 x 5 x 0.85 32 plastic
Manufacture Code Reference Codes Issue Date
SOT617 MO-220(JEDEC 2013-01-29
Part Description Quick access
Low-Cost Microcontrollers (MCUs) based on Arm® Cortex®M0+ Cores
Low-Cost Microcontrollers (MCUs) based on Arm Cortex M0+ Cores with I3C and FlexTimer
Low-Cost Microcontrollers (MCUs) based on Arm® Cortex®M0+ Cores
Low-Cost Microcontrollers (MCUs) based on Arm® Cortex®M0+ Cores
Low-Cost Microcontrollers (MCUs) based on Arm® Cortex®M0+ Cores