SOT618-7(D): HVQFN40 | NXP Semiconductors

SOT618-7(D): HVQFN40


Overview

HVQFN40, plastic thermal enhanced very thin quad flat wettable flanks package; no leads; 40 terminals, 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN40 surface mount quad HVQFN 6 x 6 x 0.85 40 plastic
Manufacture Code Reference Codes Issue Date
98ASA01958D MO-220(JEDEC 2022-10-03
Part Description Quick access