SOT2106-1: HVQFN98 | NXP Semiconductors

SOT2106-1: HVQFN98


Overview

HVQFN98, thermal enhanced very thin quad flat package, no leads, 98 terminals, 0.4 mm pitch, 9 mm x 9 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN98 surface mount quad HVQFN 9 x 9 x 0.85 98 plastic
Manufacture Code Reference Codes Issue Date
MV-A300975-00A 2016-09-19