SOT1638-1: HVQFN44R | NXP Semiconductors

SOT1638-1: HVQFN44R


Overview

HVQFN44R, plastic, thermal enhanced very thin quad flat package; no leads; 44 terminals; 0.65 mm pitch; 5 mm x 5 mm x 0.98 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN44R surface mount quad HVQFN 5 x 5 x 0.98 44 plastic
Manufacture Code Reference Codes Issue Date
98ASA00239 2017-06-11
Part Description Quick access
MCF51Jx 32-bit MCU, ColdFire V1 core, 64KB Flash, 50MHz, MAPBGA 44
MCF51Qx 32-bit MCU, ColdFire V1 core, 128KB Flash, 50MHz, MAPBGA 44
MCF51Jx 32-bit MCU, ColdFire V1 core, 32KB Flash, 50MHz, MAPBGA 44
MCF51Qx 32-bit MCU, ColdFire V1 core, 64KB Flash, 50MHz, MAPBGA 44
MCF51Qx 32-bit MCU, ColdFire V1 core, 64KB Flash, 50MHz, MAPBGA 44
MCF51Jx 32-bit MCU, ColdFire V1 core, 64KB Flash, 50MHz, MAPBGA 44
Kinetis KM14: 50MHz Cortex-M0+ Metrology MCU, 64KB Flash, 16KB SRAM, 44-LGA
MCF51Jx 32-bit MCU, ColdFire V1 core, 32KB Flash, 50MHz, MAPBGA 44
MCF51Jx 32-bit MCU, ColdFire V1 core, 128KB Flash, 50MHz, MAPBGA 44
Kinetis M 32-bit MCU, ARM Cortex-M0+ core, 128KB Flash, 50MHz, MAPBGA 44
Kinetis KM14: 50MHz Cortex-M0+ Metrology MCU, 64KB Flash, 16KB SRAM, 44-LGA
MCF51Qx 32-bit MCU, ColdFire V1 core, 32KB Flash, 50MHz, MAPBGA 44
MCF51Qx 32-bit MCU, ColdFire V1 core, 128KB Flash, 50MHz, MAPBGA 44
MCF51Qx 32-bit MCU, ColdFire V1 core, 32KB Flash, 50MHz, MAPBGA 44
MCF51Jx 32-bit MCU, ColdFire V1 core, 128KB Flash, 50MHz, MAPBGA 44
Kinetis KM14: 50MHz Cortex-M0+ Metrology MCU, 128KB Flash, 16KB SRAM, 44-LGA