SOT618-16(SC): HVQFN40 | NXP Semiconductors

SOT618-16(SC): HVQFN40


Overview

HVQFN40, thermal enhanced very thin quad flat package; no leads; step-cut wettable flank; 40 terminals; 0.5 mm pitch, 6 mm x 6 mm x 0.8 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN40 surface mount quad HVQFN 6 x 6 x 0.8 40
Manufacture Code Reference Codes Issue Date
98ASA01396D 2019-03-07