SOT1198-1: HVQFN54R | NXP Semiconductors

SOT1198-1: HVQFN54R


Overview

plastic thermal enhanced very thin quad flat package; no leads; 54 terminals; resin based
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN54R surface mount quad HVQFN 5.5.x 10 x 0.8 54 plastic
Manufacture Code Reference Codes Issue Date
SOT1198 2011-01-20