SOT865-1: HVQFN32 | NXP Semiconductors

SOT865-1: HVQFN32


Overview

plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 7 x 7 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN32 surface mount quad HVQFN 32 plastic
Manufacture Code Reference Codes Issue Date
SOT865 MO-220(JEDEC 2004-09-20