SOT619-23: HVQFN48 | NXP Semiconductors

SOT619-23: HVQFN48


Overview

HVQFN48, plastic,thermal enhanced very thin quad flat package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN48 surface mount quad HVQFN 7 x 7 x 0.85 48 plastic
Manufacture Code Reference Codes Issue Date
98ASA00933D 2019-05-27
Part Description Quick access
Power Management IC, i.MX7, pre-prog, 4 buck, 6 LDO, 1 boost, Auto, QFN 48
Power Management IC, i.MX7, pre-prog, 4 buck, 6 LDO, 1 boost, Auto, QFN 48
Power Management IC, i.MX7, pre-prog, 4 buck, 6 LDO, 1 boost, QFN 48, Auto
Power Management IC, i.MX7, pre-prog, 4 buck, 6 LDO, 1 boost, Auto, QFN 48
Power Management IC, i.MX7, pre-prog, 4 buck, 6 LDO, 1 boost, Auto, QFN 48
Power Management IC, i.MX7, pre-prog, 4 buck, 6 LDO, 1 boost, Auto, QFN 48
Power Management IC, i.MX7, pre-prog, 4 buck, 6 LDO, 1 boost, Auto, QFN 48
Power Management IC, i.MX7, pre-prog, 4 buck, 6 LDO, 1 boost, Auto, QFN 48