SOT1369-5: HVQFN40 | NXP Semiconductors

SOT1369-5: HVQFN40


Overview

HVQFN40, plastic, thermally enhanced very thin quad flat, non-leaded package; 40 terminals; 0.4 mm pitch; 5 mm x 5 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN40 surface mount quad HVQFN 5 x 5 x 0.85 40 plastic
Manufacture Code Reference Codes Issue Date
98ASA01371D 2019-09-20
Part Description Quick access
48MHz, 5V Main Stream CM0+ MCU with NXP Touch (TSI) and CAN Control
24-bit 32 mA Constant current LED Driver with 10 MHz SPI interface in HVQFN40 package
48MHz, 5V Main Stream CM0+ MCU
48MHz, 5V Main Stream CM0+ MCU with NXP Touch (TSI)
48MHz, 5V Main Stream CM0+ MCU
24-bit 63 mA Constant current LED Driver with 10 MHz SPI interface in HVQFN40 package