PCA9959: 24-Channel SPI Serial Bus 63 mA/ 5.5 V Constant Current LED Controller | NXP Semiconductors

24-Channel SPI Serial Bus 63 mA/5.5 V Constant Current LED Driver

Roll over image to zoom in

Block Diagram

Choose a diagram:

PCA9959 Block Diagram

PCA9959 Block Diagram

PCA9959 Applications Block Diagram

PCA9959 Applications Block Diagram

Features

General

  • 24 constant preset current output channels can sink up to 63 mA, tolerate up to 5.5 V when OFF
  • Output preset current adjusted through an external resistor (REXT input)
  • Open/short load/overtemperature detection mode to detect individual LED errors
  • 4-wire serial bus interface with 10 MHz data clock rate
  • Active LOW output enable (OE) input pin
  • Internal power-on reset
  • No glitch on LEDn outputs on power-up
  • Low standby preset current
  • Operating power supply voltage (VDD) range of 2.7 V to 5.5 V
  • 5.5 V tolerant inputs on non-LED pins
  • -40 °C to +85 °C operation
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • Package offered: HVQFN40

24 LED Drivers

  • Each output programmable at:
    • Off
    • On
    • 6 bits programmable LED brightness
    • Programmable LED output delay to reduce EMI and surge currents when off

Gradation Control for All Channels

  • Each channel can be assigned to one of four gradation control groups
  • 64 grids of gradation control for each channel
  • Programmable grid duration time
  • Four preset current options for each channel during gradation control

Output Preset Current Accuracy

  • ±8 % absolute accuracy with 60 mA output current
  • ±6.5 % absolute accuracy with 30 mA output current
  • Maximum ±5 % channel to channel variation
  • Maximum ±7 % device to device variation

ESD Protection Exceeds per JESD22-A114

  • 2000 V Human-Body Model (A114-A)
  • 1000 V Charged-Device Model (C101)

More

NXP Constant Current LED Controller Family

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Package Type

Ambient Operating Temperature (Min to Max) (℃)

Supply Voltage [Min to Max] (V)

# of Addresses

Automotive Qualified

Active

1K @ US$1.09

HVQFN40

-40 to 85

2.7 to 5.5

0

N

N true 0 PSPPCA9959en 5 Application Note Application Note t789 1 Brochure Brochure t518 1 Data Sheet Data Sheet t520 1 Fact Sheet Fact Sheet t523 1 User Guide User Guide t792 1 en_US en_US en Data Sheet Data Sheet 1 1 1.3 English PCA9959 is a daisy-chain SPI-compatible 4-wire serial bus controlled 24-channel constant preset current LED driver, optimized for dimming and blinking 63 mA Red/ Green/Blue/Amber (RGBA) LEDs 1597440042135703105986 PSP 827.4 KB None None documents None 1597440042135703105986 /docs/en/data-sheet/PCA9959.pdf 827366 /docs/en/data-sheet/PCA9959.pdf PCA9959 documents N N 2020-08-14 PCA9959, 24-channel SPI serial bus 63 mA/5.5 V constant current LED Driver /docs/en/data-sheet/PCA9959.pdf /docs/en/data-sheet/PCA9959.pdf Data Sheet N 980000996212993340 2024-10-21 pdf N en May 23, 2022 980000996212993340 Data Sheet Y N PCA9959, 24-channel SPI serial bus 63 mA/5.5 V constant current LED Driver Application Note Application Note 1 2 1.0 English This document describes the PCA9959 programming guide which is the supporting document for the 24-channel SPI serial bus 63 mA/5.5 V constant current LED driver PCA9959 1598456269188724191694 PSP 133.3 KB None None documents None 1598456269188724191694 /docs/en/application-note/AN12936.pdf 133319 /docs/en/application-note/AN12936.pdf AN12936 documents N N 2020-08-26 PCA9959 Programming Guide /docs/en/application-note/AN12936.pdf /docs/en/application-note/AN12936.pdf Application Note N 645036621402383989 2024-10-21 pdf N en Aug 17, 2020 645036621402383989 Application Note Y N PCA9959 Programming Guide User Guide User Guide 1 3 6.0 Japanese 1442125286808710770774ja PSP 751.0 KB None None documents None 1442125286808710770774 /docs/ja/user-guide/UM10204.pdf 750958 /docs/ja/user-guide/UM10204.pdf UM10204 documents N N 2016-07-12 I2C-bus specification and user manual /docs/ja/user-guide/UM10204.pdf /docs/ja/user-guide/UM10204.pdf User Guide N 132339537837198660 2024-10-24 ja Apr 28, 2014 132339537837198660 User Guide Y N I2C-bus specification and user manual 7.0 English NXP Semiconductors developed a simple bidirectional 2-wire bus for efficient inter-IC control. This bus is called the Inter-IC or I2C-bus. Only two bus lines are required: a serial data line (SDA) and a serial clock line (SCL). Serial, 8-bit oriented, bidirectional data transfers can be made at up to 100 kbit/s in the Standard-mode, up to 400 kbit/s in the Fast-mode, up to 1 Mbit/s in the Fast-mode Plus (Fm+), or up to 3.4 Mbit/s in the High-speed mode. 1442125286808710770774 PSP 751.0 KB None None documents None 1442125286808710770774 /docs/en/user-guide/UM10204.pdf 750958 /docs/en/user-guide/UM10204.pdf UM10204 documents N N 2016-07-12 I2C-bus specification and user manual /docs/en/user-guide/UM10204.pdf /docs/en/user-guide/UM10204.pdf User Guide N 132339537837198660 2024-10-24 pdf N en Oct 1, 2021 132339537837198660 User Guide Y N I2C-bus specification and user manual Brochure Brochure 1 4 0 Japanese LEDs are used for status indication and fun lighting. LED controllers offload the system processor work load and power into small package. 1537464109287702482909ja PSP 955.2 KB None None documents None 1537464109287702482909 /docs/ja/brochure/LED-CONTROLLERS-FINAL-DELIVERABLES.pdf 955197 /docs/ja/brochure/LED-CONTROLLERS-FINAL-DELIVERABLES.pdf LED-DRIVER-SELECTOR-GUIDE documents N N 2018-09-20 LED Drivers Selector Guide /docs/ja/brochure/LED-CONTROLLERS-FINAL-DELIVERABLES.pdf /docs/ja/brochure/LED-CONTROLLERS-FINAL-DELIVERABLES.pdf Brochure N 712453003803778552 2024-10-18 ja Jan 4, 2022 712453003803778552 Brochure Y N LEDコントローラ 5 English LED Drivers, Voltage-switch and constant-current drivers 1537464109287702482909 PSP 955.2 KB None None documents None 1537464109287702482909 /docs/en/brochure/LED-DRIVER-SELECTOR-GUIDE.pdf 955197 /docs/en/brochure/LED-DRIVER-SELECTOR-GUIDE.pdf LED-DRIVER-SELECTOR-GUIDE documents N N 2018-09-20 LED Drivers Selector Guide /docs/en/brochure/LED-DRIVER-SELECTOR-GUIDE.pdf /docs/en/brochure/LED-DRIVER-SELECTOR-GUIDE.pdf Brochure N 712453003803778552 2024-10-18 pdf N en Sep 20, 2024 712453003803778552 Brochure Y N LED Drivers Selector Guide Fact Sheet Fact Sheet 1 5 0 English PCA9959 is a 24-channel 63 mA constant-current LED driver optimized for pre-programming with 64 step PWM per channel with 64 programmable grids. 1597440403978703312936 PSP 323.8 KB None None documents None 1597440403978703312936 /docs/en/fact-sheet/PCA9959FS.pdf 323769 /docs/en/fact-sheet/PCA9959FS.pdf PCA9959FS documents N N 2020-08-14 NXP PCA9959 Serial Bus Constant Current LED Driver /docs/en/fact-sheet/PCA9959FS.pdf /docs/en/fact-sheet/PCA9959FS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Aug 13, 2020 736675474163315314 Fact Sheet D N NXP PCA9959 Serial Bus Constant Current LED Driver false 0 PCA9959 downloads en true 1 Y PSP Y Y Application Note 1 /docs/en/application-note/AN12936.pdf 2020-08-26 1598456269188724191694 PSP 2 Aug 17, 2020 Application Note This document describes the PCA9959 programming guide which is the supporting document for the 24-channel SPI serial bus 63 mA/5.5 V constant current LED driver PCA9959 None /docs/en/application-note/AN12936.pdf English documents 133319 None 645036621402383989 2024-10-21 N /docs/en/application-note/AN12936.pdf PCA9959 Programming Guide /docs/en/application-note/AN12936.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N PCA9959 Programming Guide 133.3 KB AN12936 N 1598456269188724191694 Brochure 1 /docs/en/brochure/LED-DRIVER-SELECTOR-GUIDE.pdf 2018-09-20 1537464109287702482909 PSP 4 Sep 20, 2024 Brochure LED Drivers, Voltage-switch and constant-current drivers None /docs/en/brochure/LED-DRIVER-SELECTOR-GUIDE.pdf English documents 955197 None 712453003803778552 2024-10-18 N /docs/en/brochure/LED-DRIVER-SELECTOR-GUIDE.pdf LED Drivers Selector Guide /docs/en/brochure/LED-DRIVER-SELECTOR-GUIDE.pdf documents 712453003803778552 Brochure N en None Y pdf 5 N N LED Drivers Selector Guide 955.2 KB LED-DRIVER-SELECTOR-GUIDE N 1537464109287702482909 Data Sheet 1 /docs/en/data-sheet/PCA9959.pdf 2020-08-14 1597440042135703105986 PSP 1 May 23, 2022 Data Sheet PCA9959 is a daisy-chain SPI-compatible 4-wire serial bus controlled 24-channel constant preset current LED driver, optimized for dimming and blinking 63 mA Red/ Green/Blue/Amber (RGBA) LEDs None /docs/en/data-sheet/PCA9959.pdf English documents 827366 None 980000996212993340 2024-10-21 N /docs/en/data-sheet/PCA9959.pdf PCA9959, 24-channel SPI serial bus 63 mA/5.5 V constant current LED Driver /docs/en/data-sheet/PCA9959.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1.3 N N PCA9959, 24-channel SPI serial bus 63 mA/5.5 V constant current LED Driver 827.4 KB PCA9959 N 1597440042135703105986 Fact Sheet 1 /docs/en/fact-sheet/PCA9959FS.pdf 2020-08-14 1597440403978703312936 PSP 5 Aug 13, 2020 Fact Sheet PCA9959 is a 24-channel 63 mA constant-current LED driver optimized for pre-programming with 64 step PWM per channel with 64 programmable grids. None /docs/en/fact-sheet/PCA9959FS.pdf English documents 323769 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/PCA9959FS.pdf NXP PCA9959 Serial Bus Constant Current LED Driver /docs/en/fact-sheet/PCA9959FS.pdf documents 736675474163315314 Fact Sheet N en None D pdf 0 N N NXP PCA9959 Serial Bus Constant Current LED Driver 323.8 KB PCA9959FS N 1597440403978703312936 User Guide 1 /docs/en/user-guide/UM10204.pdf 2016-07-12 1442125286808710770774 PSP 3 Oct 1, 2021 User Guide NXP Semiconductors developed a simple bidirectional 2-wire bus for efficient inter-IC control. This bus is called the Inter-IC or I2C-bus. Only two bus lines are required: a serial data line (SDA) and a serial clock line (SCL). Serial, 8-bit oriented, bidirectional data transfers can be made at up to 100 kbit/s in the Standard-mode, up to 400 kbit/s in the Fast-mode, up to 1 Mbit/s in the Fast-mode Plus (Fm+), or up to 3.4 Mbit/s in the High-speed mode. None /docs/en/user-guide/UM10204.pdf English documents 750958 None 132339537837198660 2024-10-24 N /docs/en/user-guide/UM10204.pdf I2C-bus specification and user manual /docs/en/user-guide/UM10204.pdf documents 132339537837198660 User Guide N en None Y pdf 7.0 N N I2C-bus specification and user manual 751.0 KB UM10204 N 1442125286808710770774 true Y Products

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Application Note (1)
Brochure (1)
Data Sheet (1)
Fact Sheet (1)
User Guide (1)

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history