PCA9958 | 24-Bit 63 mA Current LED Driver with SPI | NXP Semiconductors

PCA9958 24-Bit 63 mA Current LED Driver with SPI

Roll over image to zoom in

Block Diagram

PCA9958

PCA9958 Block Diagram

Features

24 Programmable LED Drivers

  • Off/On control
  • 8-bits programmable
    • LED Brightness
    • Group and individual dimming/blinking
  • Output delay to reduce EMI and surge currents

Gradation Control

  • Each can be assigned to 1 of 6 control groups
  • Ramp up/down (slew rate)
  • Step time (time per step from 256 steps)
  • Hold on current (time at peak)

Output Accuracy

  • ± 7.5 % absolute accuracy with 60 mA
  • ± 9 % absolute accuracy with 30 mA output current
  • ± 5 % max channel to channel variation
  • ± 7 % max device to device variation

Robustness Features

  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • ESD protection exceeds per JESD22
    • 2 kV HBM
    • 750 V CDM
  • 5.5 V tolerant inputs on non-LED pins
  • Internal power-on reset

HVQFN40 package

  • 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body rated up to +125 ⁰C

Buy/Parametrics










































































































N true 0 PSPPCA9958HNen 2 Brochure Brochure t518 1 Data Sheet Data Sheet t520 1 en_US 1 1 1.1 English The PCA9958 is a 24-channel SPI serial bus 63mA LED driver in a HVQFN40 package. 1706909639137708524959 PSP 912.0 KB None None documents None 1706909639137708524959 /docs/en/data-sheet/PCA9958.pdf 911971 /docs/en/data-sheet/PCA9958.pdf PCA9958 N N 2024-02-02 PCA9958 24-Channel SPI Serial Bus 63 mA/5.5 V Constant Current LED Driver Data Sheet /docs/en/data-sheet/PCA9958.pdf /docs/en/data-sheet/PCA9958.pdf Data Sheet N Y 980000996212993340 2024-10-17 pdf N en Sep 18, 2024 Data Sheet t520 Data Sheet Data Sheet Y N PCA9958 24-Channel SPI Serial Bus 63 mA/5.5 V Constant Current LED Driver Data Sheet false en_US en Brochure Brochure 1 2 0 Japanese LEDs are used for status indication and fun lighting. LED controllers offload the system processor work load and power into small package. 1537464109287702482909ja PSP 955.2 KB None None documents None 1537464109287702482909 /docs/ja/brochure/LED-CONTROLLERS-FINAL-DELIVERABLES.pdf 955197 /docs/ja/brochure/LED-CONTROLLERS-FINAL-DELIVERABLES.pdf LED-DRIVER-SELECTOR-GUIDE documents N N 2018-09-20 LED Drivers Selector Guide /docs/ja/brochure/LED-CONTROLLERS-FINAL-DELIVERABLES.pdf /docs/ja/brochure/LED-CONTROLLERS-FINAL-DELIVERABLES.pdf Brochure N 712453003803778552 2024-10-18 ja Jan 4, 2022 712453003803778552 Brochure Y N LEDコントローラ 5 English LED Drivers, Voltage-switch and constant-current drivers 1537464109287702482909 PSP 955.2 KB None None documents None 1537464109287702482909 /docs/en/brochure/LED-DRIVER-SELECTOR-GUIDE.pdf 955197 /docs/en/brochure/LED-DRIVER-SELECTOR-GUIDE.pdf LED-DRIVER-SELECTOR-GUIDE documents N N 2018-09-20 LED Drivers Selector Guide /docs/en/brochure/LED-DRIVER-SELECTOR-GUIDE.pdf /docs/en/brochure/LED-DRIVER-SELECTOR-GUIDE.pdf Brochure N 712453003803778552 2024-10-18 pdf N en Sep 20, 2024 712453003803778552 Brochure Y N LED Drivers Selector Guide false 0 PCA9958HN downloads en true 1 Y PSP Y Y Brochure 1 /docs/en/brochure/LED-DRIVER-SELECTOR-GUIDE.pdf 2018-09-20 1537464109287702482909 PSP 2 Sep 20, 2024 Brochure LED Drivers, Voltage-switch and constant-current drivers None /docs/en/brochure/LED-DRIVER-SELECTOR-GUIDE.pdf English documents 955197 None 712453003803778552 2024-10-18 N /docs/en/brochure/LED-DRIVER-SELECTOR-GUIDE.pdf LED Drivers Selector Guide /docs/en/brochure/LED-DRIVER-SELECTOR-GUIDE.pdf documents 712453003803778552 Brochure N en None Y pdf 5 N N LED Drivers Selector Guide 955.2 KB LED-DRIVER-SELECTOR-GUIDE N 1537464109287702482909 Data Sheet 1 /docs/en/data-sheet/PCA9958.pdf 2024-02-02 1706909639137708524959 PSP 1 Sep 18, 2024 Data Sheet Data Sheet The PCA9958 is a 24-channel SPI serial bus 63mA LED driver in a HVQFN40 package. None /docs/en/data-sheet/PCA9958.pdf English 911971 None Data Sheet 2024-10-17 N /docs/en/data-sheet/PCA9958.pdf PCA9958 24-Channel SPI Serial Bus 63 mA/5.5 V Constant Current LED Driver Data Sheet /docs/en/data-sheet/PCA9958.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 1.1 N N PCA9958 24-Channel SPI Serial Bus 63 mA/5.5 V Constant Current LED Driver Data Sheet 912.0 KB PCA9958 N 1706909639137708524959 true Y Products

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history