24-Channel SPI Serial Bus 63 mA / 5.5 V Constant-Current LED Driver | NXP Semiconductors

24-Channel SPI Serial Bus 63 mA / 5.5 V Constant-Current LED Driver

Roll over image to zoom in

Supported Devices

Power Management

LED Drivers

Features

Key Features

  • Arduino shield board that interfaces with compatible Arduino MCU boards, including Arduino Uno R3
  • Evaluation platform for PCA9958HN, a 24-channel SPI serial bus 32 mA, 5.5 V constant current LED driver
  • PCA9958HN-ARD connector supports a SPI daisy chain scalable architecture through stackable Arduino shields
  • Power from either Arduino or PCA9958HN-ARD connectors
  • Windows based GUI enables control of four RGB and twelve discrete white LEDs
  • Contains jumpers and connectors that allow users to connect to external LEDs

Buy Options

PCA9958HN-ARD-Image

Click to expand

  • PCA9958HN-ARD
    Active

  • 24-Channel SPI Serial Bus 63 mA / 5.5 V Constant-Current LED Driver.

  • $25.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 37
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.