PCF85263A Tiny Real-Time Clock/Calendar - I²C-bus | NXP Semiconductors

PCF85263ATL-ARD Arduino® Shield - Tiny Real-Time Clock

Roll over image to zoom in

Supported Devices

Analog and Mixed Signal

Real-Time Clocks

Features

Power Supply

  • Supply voltage: 0.9 V to 5.5 V
  • Low current (0.28 µA @ VDD 3.3 V and 25° C)

Interface

  • Calendar support based on 32.768 kHz quartz crystal (year, month, day, weekday, hours, minutes and seconds).
  • Alarm function
  • Countdown timer
  • Oscillator stop detection function
  • Minute and half minute interrupt
  • Interrupt output
  • Programmable clock output for peripheral devices (TestPoint):
    • 32.768 kHz
    • 16.384 kHz
    • 8.192 kHz
    • 4.096 kHz
    • 2.048 kHz
    • 1.024 kHz
    • 1 Hz

Package

  • DFN2626 - plastic thermal enhanced extremely thin small outline package; no leads; 10 terminals; body 2.6 x 2.6 x 0.5 mm

Buy Options

PCF85263ATL-ARD-Image

Click to expand

  • PCF85263ATL-ARD
    Active

  • PCF85263ATL-ARD Arduino® Shield - Tiny Real-Time Clock.

  • $22.22 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 20
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.