Evaluation Kit for the i.MX 8M Mini Applications Processor

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

i.MX 8 Applications Processors

Features

Processor

  • i.MX 8M Mini Quad applications processor
  • 4x Cortex-A53 @ 1.8 GHz
  • 1x Cortex-M4 @ 400 MHz

Memory

  • 32-bit LPDDR4 w/2 GB
  • eMMC 5.0/5.1 w/16 GB
  • SD/MMC connector
  • QSPI w/32 MB

Display Board Interface

  • MIPI-CSI Camera mini-SAS connector
  • MIPI-DSI Display mini-SAS connector

Wireless

  • MIMO 1x1 Wi-Fi 802.11a/b/g/n/ac and BT4.1
  • Onboard chip antenna
  • External antenna connector

Audio

  • Audio DAC 24-bit 192 kHz stereo
  • HP Jack 3.5 mm audio connector
  • Board expansion connector for audio interfaces

Connectivity

  • 10/100/1000 Ethernet
  • USB 3.0 Type C connector
  • PCIe M.2 interface

Debug

  • JTAG connector
  • UART via USB

Tools and OS support

  • Linux
  • Android
  • FreeRTOS

Buy Options

IMX-MIPI-HDMI-Image

Click to expand

IMX-MIPI-HDMI
Active

MIPI to HDMI adaptor card (mini SAS).

$194.35 USD
In Stock :41
Order from distributors
8MIC-RPI-MX8-Image

Click to expand

8MIC-RPI-MX8
Active

8-microphone array proto board for voice enablement.

$228.85 USD
In Stock :20
Order from distributors
MINISASTOCSI-Image

Click to expand

MINISASTOCSI
Active

MIPI-CSI Camera Module.

$74.75 USD
In Stock :12
Order from distributors
8MMINID4-EVK-Image

Click to expand

8MMINID4-EVK
Active

Evaluation Kit for the i.MX 8M Mini Applications Processor.

Order from distributors
8MMINILPD4-EVK-Image

Click to expand

8MMINILPD4-EVK
No Longer Manufactured

Evaluation Kit for the i.MX 8M Mini Applications Processor.

Documentation

Quick reference to our documentation types

1-10 of 48 documents

Compact List

Data Sheet (1)
Errata (1)
Fact Sheet (1)
Quick Reference Guide (2)
Reference Manual (1)
Release Note (4)
Supporting Information (34)
User Guide (4)

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 19 hardware offerings

Show All

Design Files

Quick reference to our design files types.

1-5of 8 design files

Show All

Software

Quick reference to our software types.

1-5 of 110 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?