MIMX8MM3DVTLZAA Product Information|NXP

Buy Options

MIMX8MM3DVTLZAA

Active

12NC: 935378335557

Details

Quantity

Unit Pricing

1 - 25$18.34
26 - 99$16.93
100+$15.52

Order

$18.34 USD
In Stock:607
Order from distributors

Operating Features

ParameterValue
Core: Number of cores (SPEC)
1, 2
Core Type
Arm Cortex-A53, Arm Cortex-M4F
Operating Frequency [Max] (MHz)
400, 1800
L2 Cache (Max) (KB)
512
External Memory Supported
DDR3L SDRAM, DDR4 SDRAM, ECC, LPDDR4 DRAM, NAND FLASH, NOR FLASH, QSPI, SD3.0/MMC5.1, SDXC
GPU 2D / GPU 3D
Vivante GC320, Vivante GCNanoUltra
ParameterValue
PCIe
1 x PCIe 2.0
Audio Specific Modules
8-ch PDM input, SAI/I2S
USB Controllers
2
Serial Communication
1 x PCIe 2.0, 3 x SPI, 4 x I²C, 4 x UART
Junction Temperature (Min) (℃)
0
Junction Temperature (Max) (℃)
95

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MIMX8MM3DVTLZAA(935378335557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
480.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MIMX8MM3DVTLZAA
(935378335557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MIMX8MM3DVTLZAA
(935378335557)
854231
5A992C

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MIMX8MM3DVTLZAA
(935378335557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MIMX8MM3DVTLZAA
(935378335557)
2024-02-072024-02-08202401020Ii.MX 8M Mini Security Reference Manual Updated to Rev.1
MIMX8MM3DVTLZAA
(935378335557)
2022-12-142022-12-15202211040IIMX 8M Mini Datasheet Updated to Rev .2
MIMX8MM3DVTLZAA
(935378335557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MIMX8MM3DVTLZAA
(935378335557)
2020-08-072020-08-08202005010Ii.MX 8M Mini Datasheet Rev. 1

More about i.MX8MMINI

The i.MX 8M Mini is NXP’s first embedded multicore applications processor built using advanced 14LPC FinFET process technology, providing more speed and improved power efficiency. With commercial and industrial level qualification and backed by NXP’s product longevity program, the i.MX 8M Mini family may be used in any general purpose industrial and IoT application.

i.MX 8 applications processors are part of NXP's EdgeVerse™ edge computing platform.