Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA486: LFBGA486, low profile fine-pitch ball grid array, 486 balls, 0.5 mm pitch, 14 mm x 14 mm x 1.15 mm body
12NC: 935378345557
Details
Quantity
Unit Pricing
1 - 25 | $21.75 |
26 - 99 | $20.08 |
100+ | $18.40 |
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935378345518
Details
Order
Parameter | Value |
---|---|
Core: Number of cores (SPEC) | 4 |
Core Type | Arm Cortex-A53 |
Operating Frequency [Max] (MHz) | 1600 |
L2 Cache (Max) (KB) | 512 |
External Memory Supported | DDR3L SDRAM, DDR4 SDRAM, ECC, LPDDR4 DRAM, NAND FLASH, NOR FLASH, QSPI |
GPU 2D / GPU 3D | 1x shader, Vivante GC320, Vivante GCNanoUltra |
HW Video Encoder / Decoder | HD1080p60 H.264, HD1080p60 H.265 |
Parameter | Value |
---|---|
Video/Display features | MIPI-CSI, MIPI-DSI |
PCIe | 1 x PCIe 2.0 |
Audio Specific Modules | 8-ch PDM input, SAI |
USB Controllers | 2 |
Serial Communication | 1 x PCIe 2.0, 3 x SPI, 4 x I²C, 4 x UART |
Junction Temperature (Min) (℃) | -40 |
Junction Temperature (Max) (℃) | 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MIMX8MM6CVTKZAA(935378345557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 480.0 | |
MIMX8MM6CVTKZAAR(935378345518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 480.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MIMX8MM6CVTKZAA (935378345557) | No | 3 | 260 | 40 | |||
MIMX8MM6CVTKZAAR (935378345518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MIMX8MM6CVTKZAA (935378345557) | 854231 | 5A992C | |
MIMX8MM6CVTKZAAR (935378345518) | 854231 | 5A992C | G175858 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MIMX8MM6CVTKZAA (935378345557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MIMX8MM6CVTKZAAR (935378345518) | ||||
MIMX8MM6CVTKZAA (935378345557) | 2024-02-07 | 2024-02-08 | 202401020I | i.MX 8M Mini Security Reference Manual Updated to Rev.1 |
MIMX8MM6CVTKZAAR (935378345518) | ||||
MIMX8MM6CVTKZAA (935378345557) | 2022-12-14 | 2022-12-15 | 202211040I | IMX 8M Mini Datasheet Updated to Rev .2 |
MIMX8MM6CVTKZAA (935378345557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MIMX8MM6CVTKZAA (935378345557) | 2020-08-07 | 2020-08-08 | 202005010I | i.MX 8M Mini Datasheet Rev. 1 |
The i.MX 8M Mini is NXP’s first embedded multicore applications processor built using advanced 14LPC FinFET process technology, providing more speed and improved power efficiency. With commercial and industrial level qualification and backed by NXP’s product longevity program, the i.MX 8M Mini family may be used in any general purpose industrial and IoT application.
i.MX 8 applications processors are part of NXP's EdgeVerse™ edge computing platform.