MIMX8MM5CVTKZAA Product Information|NXP

Buy Options

MIMX8MM5CVTKZAA

Active

12NC: 935378344557

Details

Quantity

Unit Pricing

1 - 25$20.81
26 - 99$19.21
100+$17.61

Order

$20.81 USD
In Stock:1,976
Order from distributors

Operating Features

ParameterValue
Core: Number of cores (SPEC)
4
Core Type
Arm Cortex-A53
Operating Frequency [Max] (MHz)
1600
L2 Cache (Max) (KB)
512
External Memory Supported
DDR3L SDRAM, DDR4 SDRAM, ECC, LPDDR4 DRAM, NAND FLASH, NOR FLASH, QSPI
GPU 2D / GPU 3D
1x shader, Vivante GC320, Vivante GCNanoUltra
Video/Display features
MIPI-CSI, MIPI-DSI
ParameterValue
PCIe
1 x PCIe 2.0
Audio Specific Modules
8-ch PDM input, SAI
USB Controllers
2
Serial Communication
1 x PCIe 2.0, 3 x SPI, 4 x I²C, 4 x UART
Junction Temperature (Min) (℃)
-40
Junction Temperature (Max) (℃)
105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MIMX8MM5CVTKZAA(935378344557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
480.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MIMX8MM5CVTKZAA
(935378344557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MIMX8MM5CVTKZAA
(935378344557)
854231
5A992C

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MIMX8MM5CVTKZAA
(935378344557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MIMX8MM5CVTKZAA
(935378344557)
2024-02-072024-02-08202401020Ii.MX 8M Mini Security Reference Manual Updated to Rev.1
MIMX8MM5CVTKZAA
(935378344557)
2022-12-142022-12-15202211040IIMX 8M Mini Datasheet Updated to Rev .2
MIMX8MM5CVTKZAA
(935378344557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MIMX8MM5CVTKZAA
(935378344557)
2020-08-072020-08-08202005010Ii.MX 8M Mini Datasheet Rev. 1

More about i.MX8MMINI

The i.MX 8M Mini is NXP’s first embedded multicore applications processor built using advanced 14LPC FinFET process technology, providing more speed and improved power efficiency. With commercial and industrial level qualification and backed by NXP’s product longevity program, the i.MX 8M Mini family may be used in any general purpose industrial and IoT application.

i.MX 8 applications processors are part of NXP's EdgeVerse™ edge computing platform.