MIMXRT595-EVK | NXP Semiconductors

i.MX RT595 Evaluation Kit

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

i.MX RT Crossover MCUs

Power Management

PMICs

Load Switches

Products

No Longer Manufactured

Features

Processor

MIMXRT595

  • Cortex-M33 running up to 200 MHz
  • Cadence Tensilica Fusion F1 running up to 200 MHz
  • Internal SRAM (5 MB)

Board Memory

  • Macronix Octal SPI Flash (64 MB)
  • APM Memory PSRAM (8 MB)
  • SanDisk eMMC (16 GB)

Debug Capabilities

  • 10-pin and 20-pin SWD connectors supporting external debug/trace probes
  • On-board debug probe with VCOM and CMSIS-DAP or J-link firmware options

Expansion Connectors

  • Arduino expansion
  • PMOD expansion
  • Expansion connector for 8-channel microphone board
  • I3C header
  • Flexcomm header
  • FlexIO display header, which enables you to connect an optional TFT Proto 5” CAPACITIVE from MikroElektronika (5” display board with capacitive touch)
  • MIPI display connector, which enables you to connect to optional MIPI displays available from NXP

User Interface

  • Reset and user buttons for easy testing of software functionality
  • User LEDs

Connectivity

  • High/full-speed USB port with micro-A/B connector for the host or device functionality
  • SD Card slot

Sensors

  • NXP FXOS8700CQ accelerometer *Note: FXOS8700CQ accelerometer is in “End of Life” status

Audio

  • Audio codec with stereo line in and line out/headphone jack
  • Dual Knowles DMICs
  • DMIC expansion connector supporting up to 8 DMICs

More

Buy Options

MIMXRT595-EVK-Image

Click to expand

  • $148.35 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 35
    • Shipping: Normally ships 1-2 business days
Order from distributors
RK055HDMIPI4MA0-Image

Click to expand

  • $90.85 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 1
    • Shipping: Normally ships 1-2 business days
Order from distributors
G1120B0MIPI-Image

Click to expand

  • G1120B0MIPI
    Active

  • 1.2 inch wearable display, 390x390, 1-lane MIPI interface.

  • $90.85 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 1
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Application Note Software (2)
Brochure (1)
User Guide (2)
User Manual (1)

Design Resources

Related Hardware

Quick reference to our board types.

3 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 13 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

1-5 of 7 trainings

Show All

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.