MINISASTOCSI Product Information|NXP

Buy Options

MINISASTOCSI

Active

12NC: 935353607598

Details

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
MIPI-CSI Camera Module

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeREACH SVHCWeight (mg)
MINISASTOCSI(935353607598)
Not Available
Compliant
Not Available
Compliant
453592.0

Quality

Part/12NCSafe Assure Functional Safety
MINISASTOCSI
(935353607598)
No

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MINISASTOCSI
(935353607598)
852589
EAR99

More about i.MX-ACCESSORY-BOARDS

The NXP® i.MX 8MQuad Evaluation Kit (EVK) provides a platform for rapid evaluation of the i.MX 8MQuad, i.MX 8MDual and i.MX 8MQuadLite Applications Processors, utilizing 2 to 4x Arm® Cortex®-A53s and 1x Cortex-M4 cores. It brings High-Performance with Low Power, Flexible options of Memory and High-Speed Interfaces as well as advanced Audio and Video capabilities.

These boards enable HDMI out for simple out-of-the-box bring up. Presents LPDDR4, eMMC, QSPI and SDMicro memory options, 10/100/1000 Ethernet port, USB 3.0 connectors and PCIe Interface high-speed interfaces. For Audio and Video evaluations it brings an HDMI 2.0a Type-A and MIPI-DSI connectors, as well as 32-bit Audio samples with up to 768kHz sampling rate, an audio interfaces expansion connector, and a headphone 3.5mm audio jack.