Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
MIPI to HDMI adaptor card (mini SAS)
12NC: 935360579598
Details
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | MIPI to HDMI adaptor card (mini SAS) |
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
IMX-MIPI-HDMI(935360579598) | Not Available | No Information | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
IMX-MIPI-HDMI (935360579598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
IMX-MIPI-HDMI (935360579598) | 847330 | EAR99 |
The NXP® i.MX 8MQuad Evaluation Kit (EVK) provides a platform for rapid evaluation of the i.MX 8MQuad, i.MX 8MDual and i.MX 8MQuadLite Applications Processors, utilizing 2 to 4x Arm® Cortex®-A53s and 1x Cortex-M4 cores. It brings High-Performance with Low Power, Flexible options of Memory and High-Speed Interfaces as well as advanced Audio and Video capabilities.
These boards enable HDMI out for simple out-of-the-box bring up. Presents LPDDR4, eMMC, QSPI and SDMicro memory options, 10/100/1000 Ethernet port, USB 3.0 connectors and PCIe Interface high-speed interfaces. For Audio and Video evaluations it brings an HDMI 2.0a Type-A and MIPI-DSI connectors, as well as 32-bit Audio samples with up to 768kHz sampling rate, an audio interfaces expansion connector, and a headphone 3.5mm audio jack.