PCAL6408A 8-bit I/O Expander Arduino Shield | NXP Semiconductors

PCAL6408A 8-Bit GPIO Arduino® Shield

Roll over image to zoom in

Supported Devices

Interfaces

General Purpose I/O (GPIO)

Features

General Features

  • I/O connector for external access to IC input-output pins
  • 4 user switches connected to I/O pins of the IC
  • 4 user LEDs connected to I/O pins of the IC
  • Equipped with Arduino Uno R3 port for direct connection with Arduino devices
  • Fully compliant with IMXRT1050 EVK board
  • Fully compliant with LPCXpresso55S69 dev. board
  • Compliant with i.MX Mini LPDDR4 EVK board

Buy Options

PCAL6408A-ARD-Image

Click to expand

  • PCAL6408A-ARD
    Active

  • PCAL6408A 8-Bit GPIO Arduino® Shield.

  • $97.35 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 37
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.