P3H2441HN I3C Hub Arduino® Shield Evaluation Board | NXP Semiconductors

P3H2441HN I3C Hub Arduino® Shield Evaluation Board

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Roll over image to zoom in

Product Details

Features

  • Two controller ports to connect to I3C or I²C/SMBus controller devices: Controller Port 0 (CP0) and Controller Port 1 (CP1). Pre-configured I3C mode only by default
  • Four Target Ports (TP), each port can be used to connect to I3C only devices, I²C only devices, mixed I3C and I²C devices
  • Integrated LDO regulators to provide 1.0 V, 1.2 V or 1.8 V
  • HUB network to communicate between controller ports to target ports in a transparent bridge mode
  • I3C IBI and hot join support
  • A user-friendly GUI makes it easy to explore the hub features

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

2 software files

  • BSPs and Device Drivers

    P3H2x4x I3C Hub - Application Code Hub

  • BSPs and Device Drivers

    P3H2x4x I3C Hub with Demo App (SDK)

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history