I3C/I²C-Bus ±0.5 °C Accurate Digital Temperature Sensor

Roll over image to zoom in

Block Diagram

P3T1755DP

P3T1755DP Block Diagram 2

Features

Temperature Accuracy

  • ±0.5°C accurate temperature sensor
  • Internal 12-bit analog-to-digital converter (0.0625°C resolution)
  • Programmable under and over temperature alerts

Performance

  • Operating voltage from 1.4 V up to 3.6 V
  • Low quiescent current: 6µA (maximum)

Market Segments

  • Consumer/Industrial: P3T1755DP
  • Automotive: P3T1755DP/Q900 (AEC-Q100)

Plastic Package

  • TSSOP: 3.0 mm x 3.0 mm

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1-5 of 11 hardware offerings

Show All

Support

What do you need help with?