Access Secure Information About Our Products
Sign in to access authorized secure information. Learn more about secure access rights.
Sign in for a personalized NXP experience.
Our I3C/I²C-bus temperature sensors offer the precision to fit any thermal management need. These I3C/I²C temperature sensors combine everything you need to quickly and easily determine the heat produced by other components on the board while controlling fans and other cooling mechanisms to optimize system performance. These temperature sensors work in applications such as: servers, tablets, laptops, handheld devices, industrial controller, automotive solution and many more.
Choosing the right product just got easier. View all product finder tools.
±2 °C temperature-to-digital converter with I3C interface in a 4-bump WLCSP rated from -40 °C to +125 °C.
I3C/I²C temperature-to-digital converter with ±0.5 °C accuracy from -40 °C to +125 °C range in WLCSP4
±0.4°C accurate Temperature-to-Digital converter supporting I3C as well as I²C interface in a tiny WLCSP package
±0.5°C Accurate Temperature-to-Digital converter supporting I3C as well as I²C interface in a tiny WLCSP package
±1 °C accurate Temperature-to-Digital converter supporting I3C as well as I²C interface in TSSOP package
±0.5°C accurate Temperature-to-Digital converter supporting I3C as well as I²C interface in TSSOP package
NXP offers evaluation boards and reference designs that make secure edge solutions connected and efficient with innovative analog technologies. Start today.
See our next generation of I3C P3T1035 and P3T2030 digital temp sensors that we are adding to our large portfolio of I3C devices. This new family provides high accuracy up to ±0.5⁰C in a tiny WLCSP4 package for space constrained applications.
Industry standard LM75 type I²C-bus Fm+ digital temp sensor with thermal watchdog in 8-pin package with 3 address pins
Industry standard LM75 type I²C-bus Fm+ digital temp sensor with thermal watchdog in 6-pin package with 1 address pin – Defaults at start up with Tos = 110 °C and Thyst = 105 °C, for startup in high temperature ambient conditions to prevent spurious alarms
Industry standard LM75 type I²C-bus Fm+ digital temp sensor with thermal watchdog in 6-pin package with 1 address pin – Defaults at start up with Tos = -5 °C and Thyst = -10 °C, which is perfect for standalone freezer display case over temperature warning applications
I²C-bus Fm and SMBus compatible 8-pin local/remote digital temperature sensor with interrupt and overtemperature alarm
I²C-bus Fm JEDEC JC42.4 DDR3 local temp sensor with 2 Kbit EEPROM (SPD)
I²C-bus Fm JEDEC JC42.4 DDR3 local temp sensor with 2 Kbit EEPROM and with wider voltage range
Discover other solutions we offer for your designs.
Read the brochureA broad catalog of interface components for all your design needs.
Read the selector guideSign in to access authorized secure information. Learn more about secure access rights.
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
I3C/I2C Digital Temperature Sensors
500 characters remaining.
*Describe the justification for your access request for the approver.
Help us improve your experience on our site. We invite you to take our five-question survey.