Accelerometer Portfolio
We offer a broad portfolio of 1-, 2-, 3- and 6-axis accelerometers supporting low, medium and high sensor ranges. This portfolio is ideal for automotive, industrial, healthcare and IoT applications.
NXP offers a diverse product portfolio of differentiated microelectromechanical systems (MEMS)-based accelerometers to meet expanding automotive, healthcare and industrial needs. Our accelerometers are at the forefront of emerging applications in metering and conservation, quantified wellness, security and surveillance, wearables and home convenience.
Choosing the right product just got easier. View all product finder tools.
We offer a broad portfolio of 1-, 2-, 3- and 6-axis accelerometers supporting low, medium and high sensor ranges. This portfolio is ideal for automotive, industrial, healthcare and IoT applications.
±2g/±4g/±8g/±16g, Low Power 12-Bit Digital Accelerometer Optimized Performance Over Temperature
Ultra-Low-Power Wake Up on Motion with AEC-Q100 Qualification
±2g/±4g/±8g/±16g, Low-Power 12-bit Digital Accelerometer
DSI3/SPI Automotive Safety Digital Accelerometer
PSI5 Automotive Safety Digital Accelerometer
±2g/±4g/±8g/±16g, Low Power 12-Bit Digital Accelerometer Optimized Performance Over Temperature
±2g/±4g/±8g/±16g, Low-Power 12-Bit Digital IoT Accelerometer
DSI3/SPI Automotive Safety Digital Accelerometer
With the advent of IoT, our accelerometers are now at the forefront supporting applications for automotive, healthcare, industrial and IoT, as well as other wearable and home applications.
Our central ECU accelerometers can be used for automotive safety and non-safety applications within the car, such as vehicle dynamics.
Increase security and battery life in keyless entry using our ultra-low power AEC-Q100 qualified inertial sensors.
Support specific automotive bus standards such as PSI5 or DSI3 interfaces. They are AEC-Q100 ASIL B qualified and cover embedded safety mechanisms.
Our high-performance sensors have high frequency sampling rate with ultra-low noise output data. This class of accelerometers can be leveraged for machine condition detection, machine learning and other industrial applications.
Many applications, such as IoT, require lower energy consumption to extend battery life and remove the need for a recharging solution. Our ultra-low power sensors enable innovative designs.
Enable motion, level sensing and angle detection with low-power and high performance over extended temperature range for automotive applications.
NXP offers evaluation boards and reference designs that make secure edge solutions connected and efficient with innovative analog technologies. Start today.
Bring out the best performance over varying temperature range for applications that need high precision inclinometer, level measurement with our FXLS8971CF 3-axis MEMS accelerometer.
Detects vehicle crash events, roll over, tilt, vibration, orientation and general motion activity for airbag, braking/stability control and active suspension systems.
High-resolution and low-power performances. Embedded smart functions to autonomously detect orientation, shake, tap, double tap, fall, tilt, motion, positioning, shock or vibration.
Home appliances are dedicated to provide intelligent, reliable and appealing solutions to make everyday life a bit easier.
We're here to help leverage our technical documentation, software development tools, training materials and online support.
Explore our sensor toolbox ecosystem, software and more tools.
This demo shows a solution based on the NC10131AE combo sensor, which provides an accurate positioning device.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Sign in to access authorized secure information. Learn more about secure access rights.
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
Accelerometers
500 characters remaining.
*Describe the justification for your access request for the approver.
Help us improve your experience on our site. We invite you to take our five-question survey.