PSI5 Automotive Safety Digital Accelerometer | NXP Semiconductors

PSI5 Automotive Safety Digital Accelerometer

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Roll over image to zoom in

Features

ASIC

  • 180 nm CMOS
  • Maximum operating voltage: -0.3 V - 20 V
  • Digital signal processing
  • PSI5 V2.1 Compatible, AKLV27 Compatible, Airbag Substandard
  • HVST, IDDQ, analog IDDQ, scan, logic BIST

Package

  • 4 mm x 4 mm x 1.45 mm 16-pin QFN package
  • Inspectable solder joints / wettable flanks

Automotive Qualified

  • AEC-Q100, temperature range from –40 ℃ to +125 ℃
  • ISO26262 revision 2018 certified
  • Robust design: EMC compliant, QFN package

High Performance Configurable DSP:

  • Single or dual, independent signal chains from ADC to communications interface
  • Up to a 4th order low pass filter with rolloff frequency options from 12.5 Hz to 1500 Hz
  • Optional single pole high pass filter with fast start up and output rate limiting
  • Optional moving average
  • Optional 16 to 1 output interpolation
  • Sampling rate: 16,32,64 us

Full Scale Range

  • Medium g ranges from ± 15.5 g to ± 150 g
  • High g ranges from ± 50 g to ± 500 g

Resolution

  • Up to 16 bit

Communication Interface

  • PSI5 Version 2.1 Compatible

Configurable Pin

  • Arming functions based on threshold detection
  • Pulse code modulated signal output (PCM)

General

  • Bidirectional Self-Test Diagnostic

More

FXLS90 to NXLS96 Replacement Part Number

Discontinued Part Number Replacement Orderable Part Number Acceleration Range Number of Axis Sensing Axis Communication Protocol Operating Temperature
FXLS93120AE(S/B) NXLS96120AES 15.5-150 g 1 Z PSI5 -40 to +125 °C
FXLS93130AE(S/B) NXLS96130AES 50-500 g 1 Z PSI5 -40 to +125 °C
FXLS93220AE(S/B) NXLS96220AES 15.5-150 g 1 X PSI5 -40 to +125 °C
FXLS93230AE(S/B) NXLS96230AES 50-500 g 1 X PSI5 -40 to +125 °C
FXLS93620AE(S/B) NXLS96620AES 15.5-150 g 1 Y PSI5 -40 to +125 °C
FXLS93630AE(S/B) NXLS96630AES 50-500 g 1 Y PSI5 -40 to +125 °C
FXLS93322AE(S/B) NXLS96322AES 15.5-150 g 2 XY PSI5 -40 to +125 °C
FXLS93333AE(S/B) NXLS96333AES 50-500 g 2 XY PSI5 -40 to +125 °C
FXLS93422AE(S/B) NXLS96422AES 15.5-150 g 2 XZ PSI5 -40 to +125 °C
FXLS93433AE(S/B) NXLS96433AES 50-500 g 2 XZ PSI5 -40 to +125 °C
FXLS93722AE(S/B) NXLS96722AES 15.5-150 g 2 YZ PSI5 -40 to +125 °C
FXLS93733AE(S/B) NXLS96733AES 50-500 g 2 YZ PSI5 -40 to +125 °C
FXLS93421AE(S/B) NXLS96421AES X-Axis : 15.5-150 g
Z-Axis : 1.5 - 24 g
2 XZ PSI5 -40 to +125 °C
N true 0 PSPNXLS96en 4 Application Note Application Note t789 2 Data Sheet Data Sheet t520 2 en_US en_US en Data Sheet Data Sheet 2 1 1.0 Y English https://docs.nxp.com/bundle/NXLS9XXX0/page/topics/general_description.html The NXLS9xxx0 is a single channel DSI3, PSI5, SPI, and I2C compatible lateral (X-axis or Y-axis) or vertical (Zaxis) inertial sensor. 1743616680527717472427 PSP 3.6 MB None None documents None 1743616680527717472427 /docs/en/data-sheet/NXLS9XXX0.pdf 3649786 /docs/en/data-sheet/NXLS9XXX0.pdf NXLS9XXX0 documents N N Y 2025-04-02 NXLS9XXX0, Single Channel Inertial Sensor, Data Sheet https://docs.nxp.com/bundle/NXLS9XXX0/page/topics/general_description.html /docs/en/data-sheet/NXLS9XXX0.pdf Data Sheet N 980000996212993340 /bundle/NXLS9XXX0/page/topics/general_description.html /docs/en/data-sheet/NXLS9XXX0.pdf 2025-04-07 3.6 MB pdf N en Mar 27, 2025 new 980000996212993340 Data Sheet Y N NXLS9XXX0, Single Channel Inertial Sensor, Data Sheet 2 1 Y English https://docs.nxp.com/bundle/NXLS9XXXX/page/topics/general_description.html This data sheet describes the NXLS9xxxx, a dual channel DSI3, PSI5, SPI, and I2C compatible lateral (X-axis or Y-axis) or vertical (Zaxis) inertial sensor. 1743615397778708839338 PSP 3.7 MB None None documents None 1743615397778708839338 /docs/en/data-sheet/NXLS9XXXX.pdf 3730416 /docs/en/data-sheet/NXLS9XXXX.pdf NXLS9XXXX documents N N Y 2025-04-02 NXLS9XXXX, Dual Channel Inertial Sensor, Data Sheet https://docs.nxp.com/bundle/NXLS9XXXX/page/topics/general_description.html /docs/en/data-sheet/NXLS9XXXX.pdf Data Sheet N 980000996212993340 /bundle/NXLS9XXXX/page/topics/general_description.html /docs/en/data-sheet/NXLS9XXXX.pdf 2025-04-07 3.7 MB pdf N en Mar 21, 2025 new 980000996212993340 Data Sheet Y N NXLS9XXXX, Dual Channel Inertial Sensor, Data Sheet Application Note Application Note 2 3 1.1 English AN13761 describes procedures to perform one time programmable (OTP) memory of the FXLS93xxx single and dual- channel inertial sensor using the PSI5 programming mode. 1686867015492713763808 PSP 4.9 MB None None documents None 1686867015492713763808 /docs/en/application-note/AN13761.pdf 4877822 /docs/en/application-note/AN13761.pdf AN13761 documents N N 2023-06-15 AN13761: PSI5 Programming Mode Procedures for FXLS9xxxx Sensors Application Note /docs/en/application-note/AN13761.pdf /docs/en/application-note/AN13761.pdf Application Note N 645036621402383989 2025-03-31 pdf N en Nov 29, 2023 645036621402383989 Application Note Y N AN13761: PSI5 Programming Mode Procedures for FXLS9xxxx Sensors Application Note 4 2.1 English The purpose of this document is to describe the PSI5 Normal Mode initialization and main features for the FXLS93xx0 single channel and the FXLS93xxx dual channel inertial sensors. 1612457999876720226326 PSP 8.3 MB None None documents None 1612457999876720226326 /docs/en/application-note/AN12776.pdf 8318407 /docs/en/application-note/AN12776.pdf AN12776 documents N N 2021-02-04 AN12776, PSI5 Normal Mode Initialization and Main Features for the FXLS93xxx /docs/en/application-note/AN12776.pdf /docs/en/application-note/AN12776.pdf Application Note N 645036621402383989 2025-03-31 pdf N en Feb 4, 2021 645036621402383989 Application Note Y N AN12776, PSI5 Normal Mode Initialization and Main Features for the FXLS93xxx false 0 NXLS96 downloads en true 1 Y PSP Application Note 2 2023-06-15 Nov 29, 2023 Application Note AN13761 describes procedures to perform one time programmable (OTP) memory of the FXLS93xxx single and dual- channel inertial sensor using the PSI5 programming mode. /docs/en/application-note/AN13761.pdf documents 2025-03-31 /docs/en/application-note/AN13761.pdf 645036621402383989 en None pdf N 4.9 MB AN13761 1686867015492713763808 /docs/en/application-note/AN13761.pdf 1686867015492713763808 PSP 3 None English 4877822 None 645036621402383989 N AN13761: PSI5 Programming Mode Procedures for FXLS9xxxx Sensors Application Note /docs/en/application-note/AN13761.pdf documents Application Note N Y 1.1 N AN13761: PSI5 Programming Mode Procedures for FXLS9xxxx Sensors Application Note N 2021-02-04 Feb 4, 2021 Application Note The purpose of this document is to describe the PSI5 Normal Mode initialization and main features for the FXLS93xx0 single channel and the FXLS93xxx dual channel inertial sensors. /docs/en/application-note/AN12776.pdf documents 2025-03-31 /docs/en/application-note/AN12776.pdf 645036621402383989 en None pdf N 8.3 MB AN12776 1612457999876720226326 /docs/en/application-note/AN12776.pdf 1612457999876720226326 PSP 4 None English 8318407 None 645036621402383989 N AN12776, PSI5 Normal Mode Initialization and Main Features for the FXLS93xxx /docs/en/application-note/AN12776.pdf documents Application Note N Y 2.1 N AN12776, PSI5 Normal Mode Initialization and Main Features for the FXLS93xxx N Data Sheet 2 2025-04-02 /bundle/NXLS9XXX0/page/topics/general_description.html Mar 27, 2025 Data Sheet The NXLS9xxx0 is a single channel DSI3, PSI5, SPI, and I2C compatible lateral (X-axis or Y-axis) or vertical (Zaxis) inertial sensor. /docs/en/data-sheet/NXLS9XXX0.pdf Y documents Y 2025-04-07 https://docs.nxp.com/bundle/NXLS9XXX0/page/topics/general_description.html 980000996212993340 new en None /docs/en/data-sheet/NXLS9XXX0.pdf 3.6 MB pdf N 3.6 MB NXLS9XXX0 1743616680527717472427 https://docs.nxp.com/bundle/NXLS9XXX0/page/topics/general_description.html /docs/en/data-sheet/NXLS9XXX0.pdf 1743616680527717472427 PSP 1 None English 3649786 None 980000996212993340 N NXLS9XXX0, Single Channel Inertial Sensor, Data Sheet /docs/en/data-sheet/NXLS9XXX0.pdf documents Data Sheet N Y 1.0 N NXLS9XXX0, Single Channel Inertial Sensor, Data Sheet N 2025-04-02 /bundle/NXLS9XXXX/page/topics/general_description.html Mar 21, 2025 Data Sheet This data sheet describes the NXLS9xxxx, a dual channel DSI3, PSI5, SPI, and I2C compatible lateral (X-axis or Y-axis) or vertical (Zaxis) inertial sensor. /docs/en/data-sheet/NXLS9XXXX.pdf Y documents Y 2025-04-07 https://docs.nxp.com/bundle/NXLS9XXXX/page/topics/general_description.html 980000996212993340 new en None /docs/en/data-sheet/NXLS9XXXX.pdf 3.7 MB pdf N 3.7 MB NXLS9XXXX 1743615397778708839338 https://docs.nxp.com/bundle/NXLS9XXXX/page/topics/general_description.html /docs/en/data-sheet/NXLS9XXXX.pdf 1743615397778708839338 PSP 2 None English 3730416 None 980000996212993340 N NXLS9XXXX, Dual Channel Inertial Sensor, Data Sheet /docs/en/data-sheet/NXLS9XXXX.pdf documents Data Sheet N Y 1 N NXLS9XXXX, Dual Channel Inertial Sensor, Data Sheet N true Y Products

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history