Product Longevity
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
Sign in for a personalized NXP experience.
FXLS8967AF is a compact 3-axis MEMS accelerometer designed for use in a wide range of automotive security and convenience applications that require ultra-low-power wakeup on motion. The part supports both high-performance and low-power operating modes, allowing maximum flexibility to meet the resolution and power needs for various unique use cases.
FXLS8967AF is available in a 2 mm x 2 mm x 0.95 mm 10-pin DFN package with 0.4 mm pitch and wettable flanks. The device is qualified to AEC-Q100 and operates over the extended –40 °C to +105 °C temperature range. The combination of sensor performance, system power-saving features, and extended over-temperature-range performance makes FXLS8967AF an ideal accelerometer for automotive security and convenience applications.
Note: To see the product features close this window.
Sensor Development Toolbox is the complete ecosystem for product development with NXP’s motion and pressure sensors targeted toward IoT, Industrial, Medical applications. It encompasses a wide spectrum of sensor evaluation hardware and software tools making our sensors easy to use.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
±2g/±4g/±8g/±16g, Low-Power 12-Bit Digital Accelerometer
±2g/±4g/±8g/±16g, Low-Power 12-Bit Digital IoT Accelerometer
1 result
Include 0 NRND
Part | Order | CAD Model | Status | Budgetary Price excluding tax | Ambient Operating Temperature (Min to Max) (℃) | Sensing Axis | Product Application | AEC-Q100 compliant | Supply Voltage [min] (V) | Supply Voltage [max] (V) | Supply Voltage [Min to Max] (V) | Sensor Range | Package Type | Package Dimensions (LxWxZ (mm)) | Communication protocol | Number of axis |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | 1K @ US$1.20 | -40 to 105 | XYZ | Automotive security and convenience application | Y | 1.71 | 3.6 | 1.71 to 3.6 | ±2/4/8/16 g | VSON10 | 2 x 2 x 0.95 | I²C, SPI | 3 |
FXLS8967AF
Quick reference to our documentation types.
6 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
6 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
3 hardware offerings
Sign in to access authorized secure files. Learn more about secure access rights.
2 hardware offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
3 hardware offerings
Quick reference to our software types.
4 software files
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
4 software files
Note: For better experience, software downloads are recommended on desktop.
2 trainings
2 trainings
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.