Sensor Drivers for NXP Sensors | NXP Semiconductors

Sensor Drivers for NXP Sensors

Diagram

Sensor Driver - Architecture Block Diagram

Sensor Driver - Architecture Block Diagram

Features

  • Rapid application development, by providing many feature interfaces in the sensor driver
  • All interfaces are re-entrant and support RTOS/BareMetal
  • API provides major features in addition to register read/write feature
  • Includes sensors drivers that provide major features of each NXP sensor as an API, in addition to register read/write API

Supported Devices

  • FXPS7115D4: Automotive Engine Management and Fuel Efficiency Control Absolute Pressure Sensor (40 to 115 kPa)
  • FXPS7xx0D4: Digital Absolute Pressure Sensor (20 to 550 kPa)
  • FXLS8964AF: ±2g/±4g/±8g/±16g, Low-Power 12-Bit Digital Accelerometer
  • FXLS8967AF: ±2g/±4g/±8g/±16g, Low Power 12-bit Digital Accelerometer
  • FXLS8974CF: ±2g/±4g/±8g/±16g, Low-Power 12-Bit Digital IoT Accelerometer
  • NMH1000: NMH1000 Ultra-Low Power and Low-Voltage Magnetic Switch
  • FXLS8961AF: ±2g/±4g/±8g/±16g, Low Power 12-Bit Digital Accelerometer
  • FXLS8971CF: ±2g/±4g/±8g/±16g, Low Power 12-Bit Digital Accelerometer

Downloads

Quick reference to our software types.

1-5 of 10 downloads

Show All

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Hardware

Quick reference to our board types.

3 hardware offerings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.