±2g/±4g/±8g/±16g, Low Power 12-Bit Digital Accelerometer

Roll over image to zoom in

Block Diagram

FXLS8961AF

FXLS8971CF Block Diagram

Features

Full Scale Range

  • ±2 g / ±4 g / ±8 g / ±16 g

Resolution

  • 12 bit

Compact Package

  • 3 mm x 3 mm x 1.25 mm package
  • 12-pin QFN 0.65 mm pitch and wettable flanks

Low-Power

  • ≤ 1 μA IDD for ODRs up to 6.25 Hz
  • < 4 μA IDD for ODRs up to 50 Hz

Ultra-Low Power Wake Up

  • Dedicated ultra-low-power motion-detection mode with a single wire interface option

Optimized Temperature Performance

  • Post-board mount zero-g offset and TCO performance of ±30 mg (typ) and ±0.25 mg/°C (typ), respectively

Selectable Output Data Rate

  • 0.78 Hz to 3200 Hz

Communication Interface

  • I²C up to 1 MHz and SPI up to 4 MHz

Configurable Inertial Event Detection

  • Flexible sensor data change detection (SDCD) function for motion or no motion, high-g/low-g, freefall and other inertial events
  • Vector magnitude
  • Orientation (landscape, portrait, up, down)
  • FIFO/LIFO (144 bytes)
  • Auto-wake sleep for power savings

Self-Test Diagnostic

  • Bidirectional, robust self-test diagnostic
  • Device motion or orientation does not impact the result

Product Longevity Program

  • This product is included in the NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. This product is included in the 10-year program.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

4 documents

Design Files

Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?