NXP Accelerometers | NXP Semiconductors

NXP® Analog Accelerometers

  • This page contains information on a product that is not recommended for new designs.
Vibration Sensing and Monitoring - Demo

Click over video to play

Block Diagram

30282_FXLN83XXQ_BD

NXP<sup>&#174;</sup> Low g Xtrinsic Accelerometer

Features

  • 1.71 V to 3.6 V supply voltage
  • ±2, ±4, ±8, ±16 g dynamically selectable
  • 28.62, 57.25, 114.5, 229.0 mV/g sensitivity
  • Non-ratiometric analog parallel outputs
  • Visible solder inspection leads
  • QFN 3 x 3 x 1.05 mm 0.65 mm pitch package

Buy/Parametrics

4 results

Exclude 4 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Ambient Operating Temperature (Min to Max) (℃)

Sensing Axis

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Supply Voltage [Min to Max] (V)

Package Type

Package Dimensions (LxWxZ (mm))

End of Life

1K @ US$1.28

-40 to 105

XYZ

1.71

3.6

1.71 to 3.6

VQFN12

3 x 3 x 1

—

End of Life

1K @ US$1.34

-40 to 105

XYZ

1.71

3.6

1.71 to 3.6

VQFN12

3 x 3 x 1

End of Life

1K @ US$2.00

-40 to 105

XYZ

1.71

3.6

1.71 to 3.6

VQFN12

3 x 3 x 1

End of Life

1K @ US$1.79

-40 to 85

XYZ

1.95

3.6

1.95 to 3.6

VQFN12

3 x 3 x 1

Documentation

Quick reference to our documentation types

6 documents

Compact List

Application Note (1)
Brochure (1)
Data Sheet (1)
Fact Sheet (2)
Selector Guide (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Engineering Services

1-5 of 8 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.