FXLN8371Q Product Information|NXP

Features


Accelerometer, Analog, 1.71-3.6V, XYZ, 2/8g, high bandwidth, QFN 12

Package


VQFN12: VQFN12, plastic, very thin quad flatpack; no leads; 12 terminals; 0.65 mm pitch; 3 mm x 3 mm x 1 mm body

Buy Options

FXLN8371QR1

End of Life

12NC: 935311397147

Details

Order

Order from distributors

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
FXLN8371QR1(935311397147)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e4
REACH SVHC
23.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
FXLN8371QR1
(935311397147)
No
1
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
FXLN8371QR1
(935311397147)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
FXLN8371QR1
(935311397147)
2019-03-062019-06-04201712015F01FXLN83xx ASECL Transfer and Copper Wire Qualification
FXLN8371QR1
(935311397147)
2018-03-08-201802026AFXLN83xx ATKL Final Test Transfer
FXLN8371QR1
(935311397147)
2017-12-15-201712015AFXLN83xx ASECL Transfer and Copper Wire Qualification

More about FXLN83xxQ

The NXP® FXLN83xxQ analog accelerometers are designed to support analog capability for industrial, medical tamper detection applications.

  • Provide interface compatibility and simplicity for low-voltage MCUs
  • Excellent analog performance
  • The FXLN83xxQ accelerometers are part of the NXP Longevity Program
More