SOT1679-2: VQFN12 | NXP Semiconductors

SOT1679-2: VQFN12


Overview

VQFN12, plastic, very thin quad flatpack; no leads; 12 terminals; 0.65 mm pitch; 3 mm x 3 mm x 1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VQFN12 surface mount quad VQFN 3 x 3 x 1 12 plastic
Manufacture Code Reference Codes Issue Date
98ASA00480 2017-06-11
Part Description Quick access
Accelerometer, Analog, 1.71-3.6V, XYZ, 2/8g, high bandwidth, QFN 12
Accelerometer, Analog, 1.71-3.6V, XYZ, 4/16g, low bandwidth, QFN 12
Accelerometer, Analog, 1.71-3.6V, XYZ, 2/8g, low bandwidth, QFN 12
Accelerometer, Analog, 1.71-3.6V, XYZ, 4/16g, high bandwidth, QFN 12