NXP® Analog Accelerometers

  • This page contains information on a product that is not recommended for new designs.

Click over video to play

Block Diagram

30282_FXLN83XXQ_BD

NXP<sup>&#174;</sup> Low g Xtrinsic Accelerometer

Features

  • 1.71 V to 3.6 V supply voltage
  • ±2, ±4, ±8, ±16 g dynamically selectable
  • 28.62, 57.25, 114.5, 229.0 mV/g sensitivity
  • Non-ratiometric analog parallel outputs
  • Visible solder inspection leads
  • QFN 3 x 3 x 1.05 mm 0.65 mm pitch package

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 6 documents

Show All

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Engineering Services

1-5 of 8 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?