±2g/±4g/±8g, Low g, 14-Bit Digital Accelerometer

  • This page contains information on a product that is not recommended for new designs.

Click over video to play

Block Diagram

FXLS8471Q Xtrinsic 14-bit Accelerometer Block Diagram

FXLS8471Q Xtrinsic 14-bit Accelerometer Block Diagram

Features

  • 1.95 V to 3.6 V supply voltage
  • 1.6 V to 3.6 V interface voltage
  • ±2g/±4g/±8g dynamically selectable acceleration full-scale range
  • Output data rates (ODR) from 1.56 Hz to 800 Hz
  • Less than 150 μg/√Hz low-noise
  • 14-bit resolution for acceleration measurements
  • Embedded programmable acceleration event functions:
    • Freefall and motion detection
    • Transient detection
    • Vector magnitude change detection
    • Pulse and tap detection (single and double)
    • Orientation detection (portrait/landscape)

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 9 documents

Show All

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

3 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?