Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
VQFN16: VQFN16, plastic, very thin quad flatpack; no leads; 16 terminals; 0.5 mm pitch; 3 mm x 3 mm x 1 mm body
12NC: 935311436547
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
FXLS8471QR1(935311436547) | No | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 31.8 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
FXLS8471QR1 (935311436547) | No | 3 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Footprint | Capture Symbol |
---|---|---|---|
FXLS8471QR1 (935311436547) | 854239 | PDF | Cadence Allegro(dra) | PDF | Orcad Capture 16.3(olb) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
FXLS8471QR1 (935311436547) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
FXLS8471QR1 (935311436547) | 2018-04-07 | 2018-07-06 | 201709019F01U01 | FXLS8471QR1 ASECL Transfer and Copper Wire Qualification |
FXLS8471QR1 (935311436547) | 2018-03-30 | 2018-06-28 | 201709019F01 | FXLS8471QR1 ASECL Transfer and Copper Wire Qualification |
FXLS8471QR1 (935311436547) | 2017-10-07 | - | 201709019A | FXLS8471QR1 ASECL Transfer and Copper Wire Qualification |
FXLS8471Q is EOL and not recommended for new designs. NXP recommends that customer consider replacements:
In cases where FXLS8471Q is absolutely required, customers may reach out to Rochester electronics to check available stock.
The FXLS8471Q accelerometer is highly versatile and ideal for industrial, consumer and automotive high-performance, low-g applications that offer noise density, board mount offset, temperature performance, and sensitivity.
Featuring: