NXP Semiconductors :: Secure Connections for a Smarter World

FXLN8371QR1

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of FXLN8371QR1Last Revision (GMT):
Thursday, 03 October 2024, 04:11:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
FXLN8371QR1SOT1679-2VQFN1223.683959 mg YesNoYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 113 971472023-11-2412Not ApplicableNot ApplicableNot Applicable1 / Unlimited26040 sec.3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-80.04164896.5429000.175847
Gold and its compoundsGold, metal7440-57-50.0001510.3507000.000639
Palladium and its compoundsPalladium, metal7440-05-30.0013403.1064000.005658
Subtotal0.043139100.00000000.182144
Copper Lead-FrameCopper Lead-FrameCopper and its compoundsCopper, metal7440-50-85.59540394.05620023.625287
Inorganic Silicon compoundsSilicon7440-21-30.0431300.7250000.182107
Iron and its compoundsIron, metal7439-89-60.0074360.1250000.031398
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0018620.0313000.007862
Magnesium and its compoundsMagnesium, metal7439-95-40.0104110.1750000.043957
Manganese and its compoundsManganese, metal7439-96-50.0037180.0625000.015699
Nickel and its compoundsNickel, metal7440-02-00.1903683.2000000.803785
Silver and its compoundsSilver, metal7440-22-40.0594901.0000000.251183
Zinc and its compoundsZinc, metal7440-66-60.0371810.6250000.156989
Subtotal5.949000100.000000025.118267
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins0.3315002.5000001.399682
Inorganic Silicon compoundsSilica, vitreous60676-86-010.60800080.00000044.789809
Inorganic Silicon compoundsSilicon dioxide7631-86-91.2597009.5000005.318790
Inorganic compoundsCarbon Black1333-86-40.0663000.5000000.279936
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.9945007.5000004.199045
Subtotal13.260000100.000000055.987261
Epoxy Adhesive 1Epoxy AdhesiveAcrylonitrile compoundsAcrylonitrile/Butadiene copolymer, carboxyl terminated (26/74)68891-46-30.0090002.5000000.038000
Aromatic amines and their salts4,4'-Diaminodiphenylsulfone80-08-00.0090002.5000000.038000
Epoxy ResinsFormaldehyde, cresol, epichlorohydrin polymer37382-79-90.09000025.0000000.380004
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.0090002.5000000.038000
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.0090002.5000000.038000
Polymers2-Propenenitrile, polymer with 1,3-butadiene, carboxy-terminated, polymers with bisphenol A and epichlorohydrin68610-41-30.23400065.0000000.988011
Subtotal0.360000100.00000001.520016
Epoxy Adhesive 2Epoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.27000075.0000001.140012
Organic compoundsOther organic compounds.0.0054001.5000000.022800
PolymersPlastic: EP - Epoxide, Epoxy0.08460023.5000000.357204
Subtotal0.360000100.00000001.520016
Post-plating - Lead FreePost-plating - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.0000060.0200000.000025
Tin and its compoundsTin, metal7440-31-50.02999499.9800000.126643
Subtotal0.030000100.00000000.126668
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon7440-21-30.96218498.0000004.062596
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0196362.0000000.082910
Subtotal0.981820100.00000004.145506
Semiconductor Die 2DieInorganic Silicon compoundsSilicon7440-21-32.63277098.00000011.116258
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0537302.0000000.226862
Subtotal2.686500100.000000011.343120
GlassAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0001351.0000000.000570
Boron and its compoundsBoron oxide1303-86-20.0010808.0000000.004560
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0004053.0000000.001710
Lead and its compoundsLead monooxide1317-36-80.00722253.5000000.030495
Lead and its compoundsLead titanium oxide (PbTiO3)12060-00-30.00465834.5000000.019665
Subtotal0.013500100.00000000.057001
Total23.683959100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 FXLN8371QR1
Product content declaration of FXLN8371QR1
上次修订 Last Revision (GMT):
Thursday, 03 October 2024, 04:11:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOO
铜引线框架
Copper Lead-Frame
铜引线框架
Copper Lead-Frame
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Die
OOOOOO

玻璃
Glass
XOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of FXLN8371QR1Last Revision (GMT):
Thursday, 03 October 2024, 04:11:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdAuTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Copper Lead-FrameNot AvailableNot AvailableNot AvailableNot Available
Die EncapsulantTest Report
15 Mar 2024
Test Report
15 Mar 2024
Test Report
15 Mar 2024
Test Report
15 Mar 2024
Epoxy Adhesive 1Test Report
9 Sep 2024
Test Report
9 Sep 2024
Test Report
9 Sep 2024
Test Report
9 Sep 2024
Epoxy Adhesive 2Test Report
10 Dec 2024
Test Report
10 Dec 2024
Not AvailableNot Available
Post-plating - Lead FreeTest Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Semiconductor Die 1Test Report
13 Dec 2024
Test Report
13 Dec 2024
Test Report
13 Dec 2024
Test Report
13 Dec 2024
Semiconductor Die 2CAP DIETest Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
LEAD GLASS FRIT DIETest Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.