SE98A | NXP Semiconductors

DDR Memory Module Temp Sensor, 1.7 V to 3.6 V

More

Product Details

Block Diagram

SE98A -BD

SE98A Block Diagram

Features

  • JEDEC (JC-42.4) TS3000B1 DIMM 0.5 ºC (typ.) between 75 ºC and 95 ºC temperature sensor
  • Optimized for voltage range: 1.7 V to 3.6 V
  • Shutdown current: 0.1 µA (typ.) and 5.0 µA (max.)
  • 2-wire interface: 2-bus/SMBus compatible, 0 Hz to 400 kHz
  • SMBus ALERT and TIMEOUT (programmable)
  • 11-bit ADC Temperature-to-Digital converter with 0.125 ºC resolution
  • Operating current: 250 µA (typ.) and 400 µA (max.)
  • Programmable hysteresis threshold: 0 ºC, 1.5 ºC, 3 ºC, 6 ºC
  • Over/under/critical temperature EVENT output
  • B grade accuracy:
    • ±0.5 ºC/±1 ºC (typ./max.) » +75 ºC to +95 ºC
    • ±1 ºC/±2 ºC (typ./max.) » +40 ºC to +125 ºC
    • ±2 ºC/±3 ºC (typ./max.) » -40 ºC to +125 ºC
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 250 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Available packages: TSSOP8, HWSON8 (PSON8 VCED-3) and HXSON8

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

5 documents

Compact List

Design Files

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.