Digital Temperature Sensor and Thermal Watchdog | NXP Semiconductors

Digital Temperature Sensor and Thermal Watchdog

  • This page contains information on a product that is not recommended for new designs.
More

Product Details

Block Diagram

LM75A Block Diagram

LM75A Block Diagram

Features

  • Pin-for-pin replacement for industry standard LM75 and offers improved temperature resolution of 0.125 °C and specification of a single part over power supply range from 2.8 V to 5.5 V
  • Small 8-pin package types: SO8 and TSSOP8
  • I²C-bus interface with up to 8 devices on the same bus
  • Power supply range from 2.8 V to 5.5 V
  • Temperatures range from -55 °C to +125 °C
  • 11-bit ADC that offers a temperature resolution of 0.125 °C
  • Temperature accuracy of:
    • +-2 °C from -25 °C to +100 °C
    • +-3 °C from -55 °C to +125 °C
  • Programmable temperature threshold and hysteresis set points
  • Supply current of 3.5 uA in shutdown mode for power conservation
  • Stand-alone operation as thermostat at power-up
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 12 documents

Compact List

Application Note (2)
  • AN10216[AN10216]
  • AN10146[AN10146]
Brochure (1)
Data Sheet (1)
Package Information (1)
Packing Information (2)
Selector Guide (1)
Supporting Information (1)
Training Presentation (1)
Show All

Design Files

Quick reference to our design files types.

4 design files

Hardware

Quick reference to our board types.

1 hardware offering

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.