P3T1755DP Arduino® Shield Evaluation Board | NXP Semiconductors

P3T1755DP Arduino® Shield Evaluation Board

Roll over image to zoom in

Product Details

Supported Devices

Sensors

I3C/I²C Digital Temp. Sensors

Features

Key Features

  • +/-0.5 °C accurate temperature sensor
  • I3C / I²C support
  • Continuous conversion, one-short or shutdown mode
  • TSSOP8 package (3.0x3.0 mm body; 0.65 mm pitch) – Compatible with standard solutions on the market like LM75

Buy Options

P3T1755DP-ARD-Image

Click to expand

  • P3T1755DP-ARD
    Active

  • P3T1755DP Arduino® Shield Evaluation Board.

  • $16.67 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 30
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.