Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935442429598
Details
Order
Normally ships in 1-2 business days.
Order from distributorsPart/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
P3T1755DP-ARD(935442429598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
P3T1755DP-ARD (935442429598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
P3T1755DP-ARD (935442429598) | 847330 |
P3T1755DP is a ±0.5 °C accurate temperature-to-digital converter with a -40 °C to 125 °C range.
The temperature register always stores a 12 bit two's complement data, giving a temperature resolution of 0.0625 °C. P3T1755DP can be configured for different operation conditions: continuous conversion, one-shot mode or shutdown mode. The device supports 2-wire serial I3C (up to 12.5 MHz) and I²C (up to 3.4 MHz) as communication interface.