P3S0210 Bidirectional I3C-Bus Switch and Voltage Level Translator | NXP Semiconductors

P3S0210 Dual Bidirectional I3C Switch and Voltage Level Translator Evaluation Board

Roll over image to zoom in

Block Diagram

P3S0210BQ-ARD

P3S0210BQ-ARD Block Diagram

Supported Devices

Sensors

I3C/I²C Digital Temp. Sensors

Interfaces

I²C Logic Multiplexers/Switches

General Purpose I/O (GPIO)

Features

  • On-board I²C and I3C target devices, I3C temperature sensor and I²C 8-bit GPIO
  • VCCP1, VCCP2, VCCPS, VCCE and VCCR supply selectable voltages via jumpers
  • Port 1 to Port S or Port 2 to Port S is selectable
  • Evaluation board is USB powered so external power supply is not required
  • Evaluation board can be connected to a standard NXP microcontroller board via Arduino interface headers
  • Off the board I²C and I3C target devices can be conveniently connected to the P3S0210 via on-board headers

Buy Options

P3S0210BQ-ARD-Image

Click to expand

  • P3S0210BQ-ARD
    Active

  • P3S0210 Dual Bidirectional I3C Switch and Voltage Level Translator Evaluation Board.

  • $30.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 10
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.