NTS0304EUK-ARD Level Shifter Evaluation Board | NXP Semiconductors

NTS0304EUK-ARD Level Shifter Evaluation Board

Roll over image to zoom in

Supported Devices

Analog and Mixed Signal

Voltage Level Translators

Features

Low Voltage, Dual Supply 4-Bit Bidirectional Level Shifter

  • VCC(A) can be supplied at any voltage between 0.95 V and 3.6 V. VCC(B) can be supplied at any voltage between 1.65 V and 5.5 V

Auto Direction Sensing

  • Device automatically switches direction from A to B or from B to A without requiring a direction control pin.

Integrated One-Shot Circuits

  • Driving large capacitive loads with reduce ringing and overshoot

High Data Rates

  • Open-drain: 2 Mbit/s
  • Push-pull: 20 Mbit/s

Industrial Temperature Range

  • -40 °C to +125 °C

Integrated 8 KV IEC 61000-4-2, Level 4 ESD Protection

  • No external ESD protection components required

Buy Options

NTS0304EUK-ARD-Image

Click to expand

  • NTS0304EUK-ARD
    Active

  • NTS0304EUK-ARD Level Shifter Evaluation Board.

  • $22.22 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 11
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history