Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
NTS0304EUK-ARD Level Shifter Evaluation Board
12NC: 935417782598
Details
Order
Normally ships in 1-2 business days.
Order from distributorsPart/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
NTS0304EUK-ARD(935417782598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
NTS0304EUK-ARD (935417782598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
NTS0304EUK-ARD (935417782598) | 847330 |
The NTS0304EUK-ARD evaluation board is a daughterboard equipped with an Arduino port, designated for easy test and design of NTS0304E IC, 4-bit dual supply translating transceiver, with open drain, and auto direction sensing. The board is fully compliant with IMXRT1050 EVK, LPCXpresso55S69 (LPC55S69-ECK) and i.MX 8M Mini PDDR4 EVK (8MMINILPD4-EVK, 8MMINID4-EVK), including GUI software control. The board can be attached to any device equipped with an Arduino port.