PCAL9722HN-ARD, SPI I/O expander, Arduino Shield | NXP Semiconductors

Ultra Low-Voltage Translating 22-Bit SPI I/O Expander with Agile I/O Features, Interrupt Output and Reset Evaluation Board

Roll over image to zoom in

Block Diagram

PCAL9722

PCAL9722 Block Diagram

Supported Devices

Interfaces

General Purpose I/O (GPIO)

Features

  • Agile I/O
  • USB interface to the host PC
  • Ultra low-voltage translating 22-bit SPI I/O expander
  • Convenient test points for easy scope measurements and signal access
  • Easy to use GUI based software demonstrates the capabilities of the PCAL9722HN
  • On board LEDs, 7 segment display and key switches for PCAL9722HN general purpose I/O evaluation

Buy Options

PCAL9722HN-ARD-Image

Click to expand

  • PCAL9722HN-ARD
    Active

  • Ultra Low-Voltage Translating 22-Bit SPI I/O Expander with Agile I/O Features, Interrupt Output and Reset Evaluation Board.

  • $60.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 50
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.