PCAL9722 | 22-Bit SPI I/O Expander with Agile I/O Features | NXP Semiconductors

22-Bit SPI I/O Expander with Agile I/O Features

Roll over image to zoom in

Block Diagram

PCAL9722

PCAL9722 Block Diagram

Features

High Channel Count Expansion

  • Industry’s first 22-bit GPIO with SPI

Highly Configurable Agile I/O Features

  • Push-pull or open-drain outputs
  • Interrupt status registers
  • Four different output drive strengths
  • Enable and resistor selector for pull-up and pull-down resistors
  • Interrupt mask options

Robust Features

  • Schmitt trigger action allows slow input transition and better switching noise immunity
  • 5.5 V tolerant I/O ports and SPI bus pins
  • Noise filter on SPI inputs
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • ESD protection exceeds JESD 22

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Budgetary Price excluding tax

Status

Number of bits

Supply Voltage [Min to Max] (V)

Interfaces

Operating Temperature (Min-Max) (℃)

Package Type

Output Mode

Max Sink Current per bit (mA)

Source Current per bit (mA)

Interrupt

Reset input pin

Frequency (Max) (kHz)

1K @ US$0.58

Active

22

1.1 to 5.5

SPI

-40 to 85

HVQFN32

open-drain, totem pole

25

10

Y

Y

5000

1K @ US$0.69

Active

22

1.1 to 5.5

SPI

-40 to 125

HVQFN32

open-drain, totem pole

25

10

Y

Y

5000

N true 0 PSPPCAL9722en 2 Data Sheet Data Sheet t520 1 Selector Guide Selector Guide t528 1 en_US en_US en Data Sheet Data Sheet 1 1 1.1 English The PCAL9722 is a 22-bit general purpose I/O expander that provides remote I/O expansion for most microcontroller families via the SPI interface. 1682972344235717424479 PSP 791.6 KB None None documents None 1682972344235717424479 /docs/en/data-sheet/PCAL9722.pdf 791603 /docs/en/data-sheet/PCAL9722.pdf PCAL9722 documents N N 2023-05-01 PCAL9722: Ultra Low-Voltage Translating 22-Bit SPI I/O Expander with Agile I/O Features, Interrupt Output and Reset Data Sheet /docs/en/data-sheet/PCAL9722.pdf /docs/en/data-sheet/PCAL9722.pdf Data Sheet N 980000996212993340 2023-07-12 pdf N en May 1, 2023 980000996212993340 Data Sheet Y N PCAL9722: Ultra Low-Voltage Translating 22-Bit SPI I/O Expander with Agile I/O Features, Interrupt Output and Reset Data Sheet Selector Guide Selector Guide 1 2 0 Japanese A broad catalog of interface components for all your design needs 1464843144333730804447ja PSP 1.7 MB None None documents None 1464843144333730804447 /docs/ja/product-selector-guide/I2CSELECTORBROC.pdf 1704771 /docs/ja/product-selector-guide/I2CSELECTORBROC.pdf I2CSELECTORBROC documents N N 2017-07-03 NXP System Management I²C, I3C and SPI Selector Guide /docs/ja/product-selector-guide/I2CSELECTORBROC.pdf /docs/ja/product-selector-guide/I2CSELECTORBROC.pdf Selector Guide N 553557935274807777 2025-03-24 ja Jan 4, 2022 553557935274807777 Selector Guide Y N システム・マネジメントI2C, I3C, SPIセレクタ・ガイド 8 English A broad catalog of interface components for all your design needs. 1464843144333730804447 PSP 1.7 MB None None documents None 1464843144333730804447 /docs/en/product-selector-guide/I2CSELECTORBROC.pdf 1704771 /docs/en/product-selector-guide/I2CSELECTORBROC.pdf I2CSELECTORBROC documents N N 2017-07-03 NXP System Management I²C, I3C and SPI Selector Guide /docs/en/product-selector-guide/I2CSELECTORBROC.pdf /docs/en/product-selector-guide/I2CSELECTORBROC.pdf Selector Guide N 553557935274807777 2025-03-24 pdf N en Mar 21, 2025 updated 553557935274807777 Selector Guide Y N NXP System Management I²C, I3C and SPI Selector Guide false 0 PCAL9722 downloads en true 1 Y PSP Y Y Data Sheet 1 /docs/en/data-sheet/PCAL9722.pdf 2023-05-01 1682972344235717424479 PSP 1 May 1, 2023 Data Sheet The PCAL9722 is a 22-bit general purpose I/O expander that provides remote I/O expansion for most microcontroller families via the SPI interface. None /docs/en/data-sheet/PCAL9722.pdf English documents 791603 None 980000996212993340 2023-07-12 N /docs/en/data-sheet/PCAL9722.pdf PCAL9722: Ultra Low-Voltage Translating 22-Bit SPI I/O Expander with Agile I/O Features, Interrupt Output and Reset Data Sheet /docs/en/data-sheet/PCAL9722.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1.1 N N PCAL9722: Ultra Low-Voltage Translating 22-Bit SPI I/O Expander with Agile I/O Features, Interrupt Output and Reset Data Sheet 791.6 KB PCAL9722 N 1682972344235717424479 Selector Guide 1 /docs/en/product-selector-guide/I2CSELECTORBROC.pdf 2017-07-03 1464843144333730804447 PSP 2 Mar 21, 2025 Selector Guide A broad catalog of interface components for all your design needs. None /docs/en/product-selector-guide/I2CSELECTORBROC.pdf English documents 1704771 None 553557935274807777 2025-03-24 N /docs/en/product-selector-guide/I2CSELECTORBROC.pdf NXP System Management I²C, I3C and SPI Selector Guide /docs/en/product-selector-guide/I2CSELECTORBROC.pdf documents 553557935274807777 Selector Guide N updated en None Y pdf 8 N N NXP System Management I²C, I3C and SPI Selector Guide 1.7 MB I2CSELECTORBROC N 1464843144333730804447 true Y Products

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history